IESNA:LM-63-2002
[TEST]P1340541
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R209840DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 4000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]286
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
9.9 14.8 22.6 37.1 70.3 193.6 446.8 875.5 1311.9 1462.1
1596.3 1689.1 1791.9 1879.1 1935.6 1994.5 2028.3 2038.9 2019.2 1976.1
1919.3 1833.9 1747.5 1647.9 1551.4 1411.3 1246.5 1052.1 887.4 465.2
199.8 50.6 21.8 8 2.6 0.5 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
9.9 14.8 23.1 36.8 71.9 201.9 467.3 858.8 1297.1 1457.2
1566.7 1675.7 1774.8 1852.4 1921.1 1967.8 1999.2 2002.3 1981.8 1944.5
1888.2 1816 1725 1634.4 1530.6 1379.6 1231.7 1051.9 856.8 462.6
201.1 48.5 21.3 8.3 2.6 0.5 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
9.9 14.5 22.8 36.3 70.6 188.9 441.1 844.6 1264.7 1404
1538.1 1648.7 1735.3 1805.7 1861.2 1908.9 1932.5 1937.2 1920.1 1884.8
1829.5 1763.4 1688.1 1576.5 1464.7 1332.6 1166.6 989.6 818.4 440.1
185.5 48 20.8 8.6 2.6 0.8 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
9.9 14.5 22.8 36.6 70.3 182.7 442.9 820.4 1212 1371.6
1490.1 1594.4 1672 1737.4 1787 1823.6 1842.8 1845.9 1831.1 1795.5
1748.8 1686.3 1603.8 1509.1 1393.4 1257.4 1090.8 934.9 749.6 388.4
177.7 49.8 20.8 8.3 2.9 0.8 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.9 14.3 22.6 35.8 65.6 179 421.1 776.1 1155.4 1284.4
1403.5 1508.3 1585.1 1642.4 1685.3 1713.3 1731.4 1735.9 1721.8 1690.7
1642.2 1579.7 1489.1 1393.9 1281.5 1126.6 982.6 829 668.4 343
160.1 49.8 19.5 8.3 2.9 0.8 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
9.9 14.5 22.8 35.3 65.4 165 381.2 717.4 1068.5 1201.3
1313.2 1402.2 1480.3 1534.2 1573.7 1599.4 1613.6 1614.7 1601.7 1571.3
1521.8 1451 1360.7 1262.6 1139.6 1005.7 867.9 725.7 580.7 291.4
138.6 48.3 18.7 8 3.1 0.8 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.9 14 22.3 34.8 62.3 159.1 346.1 641.9 978.7 1097.8
1198 1280.7 1341.7 1394.9 1431.5 1452.3 1464.2 1462.4 1445.5 1407.4
1355.2 1285.2 1193.8 1096.8 975.9 856.3 720 592.4 463.9 231.7
117 43.3 17.4 8 3.1 0.8 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.9 14.3 21.8 34.5 57.9 143.7 316 565.4 863.8 974.8
1068.5 1145.3 1207.3 1247.3 1277.9 1292.7 1297.3 1290.6 1268.3 1231.7
1174.6 1106.4 1012.2 920.6 810.3 702.6 589.8 478.7 374.7 193
97.6 40.7 15.8 7.8 3.1 0.8 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
9.9 14.3 21.3 33 54 129 280.5 499.2 752.5 849.5
932.5 1002.1 1051.6 1086.1 1108.5 1116.2 1114.7 1100.9 1076.5 1035
986.2 916.7 831.9 733 647.6 542.6 447.6 369.5 286.7 151
83.5 37.6 14.5 7 3.1 1 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
9.9 14 21.3 32.2 51.9 117.8 244.7 429.9 648.2 726
795.3 844.3 885.6 913.3 926 926.6 918.5 898.8 870.5 832.6
776.1 713.3 643 564.6 491.2 411.8 343.8 276.9 223.1 123
67.7 34.5 13 6.2 2.9 1 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
9.9 12.7 16.9 22.1 29.1 36.8 52.7 73.4 87.7 90
90.3 89.5 87.4 85.4 82 77.8 72.9 67.2 62 56
50.1 44.9 40 35 29.8 24.1 18.4 14.3 11.2 7
4.2 2.3 1 0.5 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
9.9 11.4 12.7 13.8 14.3 14.5 14.3 13 11.2 10.6
9.9 9.1 8.3 7.8 7.3 6.5 6 5.2 4.4 3.6
3.1 2.6 2.3 2.1 1.6 1.3 1 0.8 0.8 0.3
0 0 0 0 0.3 0.3 0.5 0.5 0.5 0.8
0.8 0.8 0.8 0.5 0.5 0.5 0.5 0.5 0
9.9 10.1 9.3 8.6 7.5 6.5 5.4 4.4 3.6 3.1
2.9 2.6 2.3 2.1 1.8 1.6 1.3 1 0.8 0.8
0.5 0.5 0.5 0.5 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.5 0.5 0.5 0.8 0.8 1 1
1 1 1 0.8 0.8 0.8 0.8 0.8 0
9.9 8.6 7 5.7 4.7 3.4 2.6 1.6 1 0.8
0.5 0.5 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.5 0.8 1 1 1
1 0.8 0.8 0.8 0.5 0.5 0.5 0.5 0
9.9 7.3 5.7 4.2 3.1 2.1 1 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.5 0.8 0.8 1 1 1
1 1 0.8 0.5 0.5 0.3 0.3 0.3 0
9.9 7 5.2 3.6 2.3 1.3 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.5 0.8 1 1 1.3 1.3 1.3 1.3
1.3 1 1 0.8 0.8 0.5 0.3 0 0
9.9 6.7 4.9 3.4 2.3 1.3 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.5 0.8 0.8 1 1.3 1.3 1.6 1.6 1.6
1.3 1.3 1 0.8 0.8 0.5 0.3 0.3 0
